LTC2220

PRODUCTION

12-Bit, 170Msps ADCs

Part Details

  • Sample Rate: 170Msps/135Msps
  • 67.5dB SNR up to 140MHz Input
  • 80dB SFDR up to 170MHz Input
  • 775MHz Full Power Bandwidth S/H
  • Single 3.3V Supply
  • Low Power Dissipation: 890mW/660mW
  • LVDS, CMOS, or Demultiplexed CMOS Outputs
  • Selectable Input Ranges: ±0.5V or ±1V
  • No Missing Codes
  • Optional Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Data Ready Output Clock
  • Pin Compatible Family
    • 185Msps: LTC2220-1 (12-Bit)
    • 170Msps: LTC2220 (12-Bit), LTC2230 (10-Bit)
    • 135Msps: LTC2221 (12-Bit), LTC2231 (10-Bit)
  • 64-Pin 9mm × 9mm QFN Package
LTC2220
12-Bit, 170Msps ADCs
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Standard High Speed A/D Converters 1
LTC2150-12 PRODUCTION Single 12-Bit 170Msps ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software and Simulation 1


Evaluation Kits

eval board
DC750A-E

LTC2220CUP | High Speed ADC, VCC = +3.3V, 170Msps, 12-Bit AIN > 100MHz (Requires DC890 and LVDS_TRANSFORMER)

Product Details

DC750A-E: Demo Board for the LTC2220 12-Bit, 170Msps ADCs.

eval board
DC750A-A

LTC2220CUP | High Speed ADC, VCC = +3.3V, 170Msps, 12-Bit 1MHz < AIN < 100MHz (Requires DC890 and LVDS_TRANSFORMER)

Product Details

DC750A-A: Demo Board for the LTC2220 12-Bit, 170Msps ADCs.


 


DC750A-E
LTC2220CUP | High Speed ADC, VCC = +3.3V, 170Msps, 12-Bit AIN > 100MHz (Requires DC890 and LVDS_TRANSFORMER)
DC750A-A
LTC2220CUP | High Speed ADC, VCC = +3.3V, 170Msps, 12-Bit 1MHz < AIN < 100MHz (Requires DC890 and LVDS_TRANSFORMER)

Latest Discussions

No discussions on LTC2220 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed