LTC2208-14

PRODUCTION

14-Bit, 130Msps ADC

Part Details

  • Sample Rate: 130Msps
  • 77.1dBFS Noise Floor
  • 98dB SFDR
  • SFDR >81dB at 250MHz (1.5VP-P Input Range)
  • PGA Front End (2.25VP-P or 1.5VP-P Input Range)
  • 700MHz Full Power Bandwidth S/H
  • Optional Internal Dither
  • Optional Data Output Randomizer
  • LVDS or CMOS Outputs
  • Single 3.3V Supply
  • Power Dissipation: 1.32W
  • Clock Duty Cycle Stabilizer
  • Pin Compatible 16-Bit Version
    • 130Msps: LTC2208 (16-Bit)
  • 64-Pin (9mm × 9mm) QFN Package
LTC2208-14
14-Bit, 130Msps ADC
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 3

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Generation Devices 1
LTC6950 Obsolete 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution
Fully Differential Amplifiers 1
LTC6401-14 LAST TIME BUY 2GHz Low Noise, Low Distortion Differential ADC Driver for DC-140MHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC854D-C

LTC2208IUP-14 | CMOS OUT, 130Msps, 14-Bit ADC, 1MHz < AIN < 70MHz, (Requires DC718)

Product Details

DC854D-C: Demo Board for the LTC2208-14 14-Bit, 130Msps ADC.

eval board
DC854D-D

LTC2208IUP-14 | CMOS OUT, 130Msps, 14-Bit ADC, 70MHz < AIN < 140MHz, (Requires DC718)

Product Details

DC854D-D: Demo Board for the LTC2208-14 14-Bit, 130Msps ADC.

eval board
DC854C-Q

LTC2208IUP-14 | CMOS OUT, 130Msps, 14-Bit ADC, AIN > 140MHz, (Requires DC718)

Product Details

DC854C-Q: Demo Board for the LTC2208-14 14-Bit, 130Msps ADC.

eval board
DC996B-C

LTC2208IUP-14 | LVDS OUT, 130Msps, 14-Bit ADC 1MHz < AIN < 70MHz, (Requires DC890 & LVDS_XFMR)

Product Details

DC996B-C: Demo Board for the LTC2208-14 14-Bit, 130Msps ADC.

eval board
DC996B-D

LTC2208IUP-14 | LVDS OUT, 130Msps, 14-Bit ADC 70MHz < AIN < 140MHz, (Requires DC890 & LVDS_XFMR)

Product Details

DC996B-D: Demo Board for the LTC2208-14 14-Bit, 130Msps ADC.

eval board
DC996A-Q

LTC2208IUP-14| High IF, LVDS OUT, 130Msps, 14-Bit ADC, AIN > 140MHz, (Requires DC890 & LVDS_XFMR)

Product Details

DC996A-Q: Demo Board for the LTC2208-14 14-Bit, 130Msps ADC.

DC854D-C
LTC2208IUP-14 | CMOS OUT, 130Msps, 14-Bit ADC, 1MHz < AIN < 70MHz, (Requires DC718)
DC854D-D
LTC2208IUP-14 | CMOS OUT, 130Msps, 14-Bit ADC, 70MHz < AIN < 140MHz, (Requires DC718)
DC854C-Q
LTC2208IUP-14 | CMOS OUT, 130Msps, 14-Bit ADC, AIN > 140MHz, (Requires DC718)
DC996B-C
LTC2208IUP-14 | LVDS OUT, 130Msps, 14-Bit ADC 1MHz < AIN < 70MHz, (Requires DC890 & LVDS_XFMR)
DC996B-D
LTC2208IUP-14 | LVDS OUT, 130Msps, 14-Bit ADC 70MHz < AIN < 140MHz, (Requires DC890 & LVDS_XFMR)
DC996A-Q
LTC2208IUP-14| High IF, LVDS OUT, 130Msps, 14-Bit ADC, AIN > 140MHz, (Requires DC890 & LVDS_XFMR)

Latest Discussions

No discussions on LTC2208-14 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed