LTC2205-14

PRODUCTION

14-Bit, 65Msps ADC

Part Models
4
1ku List Price
Starting From $36.08
Viewing:

Part Details

  • Sample Rate: 65Msps
  • 78.3dB SNR and 98dB SFDR (2.25VP-P Range)
  • SFDR >90dB at 140MHz (1.5VP-P Input Range)
  • PGA Front End (2.25VP-P or 1.5VP-P Input Range)
  • 700MHz Full Power Bandwidth S/H
  • Optional Internal Dither
  • Optional Data Output Randomizer
  • Single 3.3V Supply
  • Power Dissipation: 600mW
  • Optional Clock Duty Cycle Stabilizer
  • Out-of-Range Indicator
  • Pin Compatible Family
    • 105Msps: LTC2207 (16-Bit), LTC2207-14 (14-Bit)
    • 80Msps: LTC2206 (16-Bit), LTC2206-14 (14-Bit)
    • 65Msps: LTC2205 (16-Bit)
    • 40Msps: LTC2204 (16-Bit)
  • 48-Pin (7mm × 7mm) QFN Package
LTC2205-14
14-Bit, 65Msps ADC
LTC2205-14: 32K Point FFT, fIN = 5.1MHz, –1dBFS, PGA = 0, DITH = 0 Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Generation Devices 1
LTC6950 Obsolete 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution
Fully Differential Amplifiers 1
LTC6400-8 LAST TIME BUY 2.2GHz Low Noise, Low Distortion Differential ADC Driver for DC-300MHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC919A-I

LTC2205-14 | CMOS OUT, DC INPUT, 65Msps 14-Bit ADC, DC < AIN < 70MHz (Requires DC718)

Product Details

DC919A-I: Demo Board for the LTC2205-14 14-Bit, 65Msps ADC.


 


eval board
DC918C-L

LTC2205-14 | CMOS OUT, 65Msps, 14-Bit ADC, 1MHz < AIN < 70MHz (Requires DC718)

Product Details

DC918C-L: Demo Board for the LTC2205-14 14-Bit, 65Msps ADC.


 


DC919A-I
LTC2205-14 | CMOS OUT, DC INPUT, 65Msps 14-Bit ADC, DC < AIN < 70MHz (Requires DC718)
DC919A-A - Schematic
DC918C-L
LTC2205-14 | CMOS OUT, 65Msps, 14-Bit ADC, 1MHz < AIN < 70MHz (Requires DC718)
DC918C-A - Schematic

Latest Discussions

No discussions on ltc2205-14 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed