LTC2203

PRODUCTION

16-Bit, 25Msps ADCs

Part Models
4
1ku List Price
Starting From $38.65
Viewing:

Part Details

  • Sample Rate: 25Msps/10Msps
  • 81.6dB SNR and 100dB SFDR (2.5V Range)
  • SFDR 90dB at 70MHz (1.667VP-P Input Range)
  • PGA Front End (2.5VP-P or 1.667VP-P Input Range)
  • 380MHz Full Power Bandwidth S/H
  • Optional Internal Dither
  • Optional Data Output Randomizer
  • Single 3.3V Supply
  • Power Dissipation: 220mW/140mW
  • Clock Duty Cycle Stabilizer
  • Out-of-Range Indicator
  • Pin Compatible Family
    • 25Msps: LTC2203 (16-Bit)
    • 10Msps: LTC2202 (16-Bit)
  • 48-Pin (7mm × 7mm) QFN Package
LTC2203
16-Bit, 25Msps ADCs
LTC2203: 128K Point FFT, fIN = 5.1MHz, –1dBFS, PGA = 0 Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Generation Devices 1
LTC6950 Obsolete 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution
Fully Differential Amplifiers 1
LT1994 PRODUCTION Low Noise, Low Distortion Fully Differential Input/Output Amplifier/Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC919A-E

LTC2203 | CMOS OUT, DC INPUT, 25Msps 16-Bit ADC, DC < AIN < 70MHz (Requires DC718)

Product Details

DC919A-E: Demo Board for the LTC2203 16-Bit, 25Msps ADCs.


 


eval board
DC1058A-A

Combo Demo Board for LTC2203 and LT1994, Requires DC718

Product Details

DC1058A-A: Demo Board for the LT1994 Low Noise, Low Distortion Fully Differential Input/Output Amplifier/Driver and LTC2203 16-Bit, 25Msps ADCs.

eval board
DC1058A-F

Combo Demo Board for LTC2203 and LTC6403-1, Requires DC718

Product Details

DC1058A-F: Demo Board for the LTC2203 16-Bit, 25Msps ADCs and LTC6403-1 200MHz, Low Noise, Low Power Fully Differential Input/Output Amplifier/Driver.

DC919A-E
LTC2203 | CMOS OUT, DC INPUT, 25Msps 16-Bit ADC, DC < AIN < 70MHz (Requires DC718)
DC919A-E Demo Board DC919A-E Demo Board DC919A-E Demo Board DC919A-E Demo Board DC919A-A - Schematic
DC1058A-A
Combo Demo Board for LTC2203 and LT1994, Requires DC718
DC1058A-A - Schematic
DC1058A-F
Combo Demo Board for LTC2203 and LTC6403-1, Requires DC718
DC1058A-A - Schematic

Latest Discussions

Recently Viewed