LTC2195

PRODUCTION

16-Bit, 125Msps Low Power Dual ADCs

Part Details

  • 2-Channel Simultaneous Sampling ADC
  • Serial LVDS Outputs: 1, 2 or 4 Bits per Channel
  • 76.8dB SNR
  • 90dB SFDR
  • Low Power: 432mW/360mW/249mW Total
  • 216mW/180mW/125mW per Channel
  • Single 1.8V Supply
  • Selectable Input Ranges: 1VP-P to 2VP-P
  • 550MHz Full-Power Bandwidth S/H
  • Shutdown and Nap Modes
  • Serial SPI Port for Configuration
  • 52-Pin (7mm × 8mm) QFN Package
LTC2195
16-Bit, 125Msps Low Power Dual ADCs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 2
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
LTC6406 LAST TIME BUY 3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1763A-A

LTC2195: 16-bit 125Msps ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075

Product Details

DC1763A-A: Demo Board for the LTC2195 16-Bit, 125Msps Low Power Dual ADCs.


 


DC1763A-A
LTC2195: 16-bit 125Msps ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075

Latest Discussions

Recently Viewed