LTC2162

PRODUCTION

16-Bit, 65Msps Low Power ADCs

Part Details

  • 77dB SNR
  • 90dB SFDR
  • Low Power: 87mW/63mW/45mW
  • Single 1.8V Supply
  • CMOS, DDR CMOS, or DDR LVDS Outputs
  • Selectable Input Ranges: 1VP-P to 2VP-P
  • 550MHz Full Power Bandwidth S/H
  • Optional Data Output Randomizer
  • Optional Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Serial SPI Port for Configuration
  • 48-Pin (7mm × 7mm) QFN Package
LTC2162
16-Bit, 65Msps Low Power ADCs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 2
LTC6406 LAST TIME BUY 3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1762A-D

LTC2162: 16-bit 65Msps ADC, LVDS Outputs, 5-140MHz, requires DC890, LVDS_XFMR and DC1075

Product Details

DC1762A-D: Demo Board for the LTC2162 16-Bit, 65Msps Low Power ADCs.


 


DC1762A-D
LTC2162: 16-bit 65Msps ADC, LVDS Outputs, 5-140MHz, requires DC890, LVDS_XFMR and DC1075

Latest Discussions

No discussions on LTC2162 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed