LTC2063

RECOMMENDED FOR NEW DESIGNS

2µA Supply Current, Low IB, Zero-Drift Operational Amplifiers

Part Models
8
1ku List Price
Starting From $1.22

Part Details

  • Low Supply Current: 2μA Maximum (per Amplifier)
  • Offset Voltage: 5μV Maximum
  • Offset Voltage Drift: 0.02μV/°C Maximum
  • Input Bias Current:
  • 3pA Typical
  • 30pA Maximum, –40°C to 85°C
  • 100pA Maximum, –40°C to 125°C
  • Integrated EMI Filter (114dB Rejection at 1.8GHz)
  • Shutdown Current: 170nA Maximum (per Amplifier)
  • Rail-to-Rail Input and Output
  • 1.7V to 5.25V Operating Supply Range
  • AVOL: 140dB Typical
  • Low-Charge Power-Up for Duty Cycled Applications
  • Specified Temperature Ranges:
  • –40°C to 85°C
  • –40°C to 125°C
  • SC70, TSOT23, MS8, DFN10, TSSOP14 and QFN16 Packages
LTC2063
2µA Supply Current, Low IB, Zero-Drift Operational Amplifiers
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4231 RECOMMENDED FOR NEW DESIGNS Micropower Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 8


Models for the following parts are available in LTspice:

  • LTC2063

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2837A-A/DC2837A-B

LTC2063/LTC2066 2µA/10µA Supply Current, Low IB, Zero-Drift Operational Amplifiers 

Product Details

Demonstration circuit 2837A is a customizable board showcasing the micropower zero-drift op amp LTC2063 (-A option) or LTC2066 (-B option) with shutdown in an SC70 6-pin package. The board is laid out for most common op amp applications and left mostly unstuffed to maximize flexibility for a wide range of applications.

The DC2837A includes the SC70 package op amp, jumpers, unity gain configuration resistors, input lowpass filters, reverse supply protection, and supply bypass capacitors on a small printed circuit board with turrets and SMA connectors for input, output, power and shutdown. The board may be used in split rail or single supply as desired.

The user only needs to furnish external ±2.5V split supplies and an input signal to operate the board. An external shutdown signal can be applied as well to demonstrate the very minimal transient current when starting up the part from shutdown.

DC2837A-A/DC2837A-B
LTC2063/LTC2066 2µA/10µA Supply Current, Low IB, Zero-Drift Operational Amplifiers 

Latest Discussions