LTC2054

PRODUCTION

Single Micropower Zero-Drift Operational Amplifiers

Part Models
16
1ku List Price
Starting From $1.32

Part Details

  • Supply Current 150μA (Max per Amplifier)
    Guaranteed from –40°C to 85°C
  • Offset Voltage 3μV (Max, –40°C to 85°C)
  • Offset Voltage Drift 30nV/°C (Max, –40°C to 85°C)
  • Guaranteed Specifications from –55°C to 150°C (LTC2054MP)
  • Common Mode Input Range from V to V+ – 0.5V
  • Output Swings Rail-to-Rail
  • Voltage Gain: 140dB (Typ)
  • PSRR and CMRR: 130dB (Typ)
  • Input Bias Current: 1pA (Typ, 25°C)
  • Noise: 1.6μVP-P (0.01Hz to 10Hz Typ)
  • Supply Operation:
    • 2.7V to 6V (LTC2054/LTC2055)
    • 2.7V to ±5.5V (LTC2054HV/LTC2055HV)
  • Low Profile (1mm) SOT-23, MS8 and 3mm × 3mm × 0.8mm DFN Packages
LTC2054
Single Micropower Zero-Drift Operational Amplifiers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4356MP-1
LT4356MP-2
Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2054
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC907A-B

LTC6102, LT6100, LT1787, LTC2054, and LTC2439-1 (Requires DC590B) | Demo Board

Product Details

DC907A-B Demo Board for:

LTC2054 Single Micropower Zero-Drift Operational Amplifiers
LTC6102 Precision Zero Drift Current Sense Amplifier
LT1787 Precision, High Side Current Sense Amplifiers
LT6100 Precision, Gain Selectable High Side Current Sense Amplifier
LTC2439-1 8-/16-Channel 16-Bit No Latency Delta Sigma ADC

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC907A-B
LTC6102, LT6100, LT1787, LTC2054, and LTC2439-1 (Requires DC590B) | Demo Board
DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed