LTC2051

PRODUCTION

Dual Zero-Drift Operational Amplifiers

Part Models
40
1ku List Price
Starting From $2.54

Part Details

  • Maximum Offset Voltage of 3µV
  • Maximum Offset Voltage Drift of 30nV/°C
  • Small Footprint, Low Profile MS8/GN16 Packages
  • Single Supply Operation: 2.7V to ±5.5V
  • Noise: 1.5µVP-P (0.01Hz to 10Hz Typ)
  • Voltage Gain: 140dB (Typ)
  • PSRR: 130dB (Typ)
  • CMRR: 130dB (Typ)
  • Supply Current: 0.75mA (Typ) per Amplifier
  • Extended Common Mode Input Range
  • Output Swings Rail-to-Rail
  • Operating Temperature Range –40°C to 125°C
  • Available in 3mm × 3mm × 0.8mm DFN Package
LTC2051
Dual Zero-Drift Operational Amplifiers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Zero-Drift Op Amps 1
LTC2055 PRODUCTION Dual Micropower Zero-Drift Operational Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2051
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions