LTC1922-1

PRODUCTION

Synchronous Phase Modulated Full-Bridge Controller

Part Details

  • Adaptive DirectSense Zero Voltage Switching
  • Integrated Synchronous Rectification Control for Highest Efficiency
  • Output Power Levels from 50W to Kilowatts
  • Very Low Start-Up and Quiescent Currents
  • Compatible with Voltage Mode and Current Mode Topologies
  • Programmable Slope Compensation
  • Undervoltage Lockout Circuitry with 4.2V Hysteresis and Integrated 10.3V Shunt Regulator
  • Fixed Frequency Operation to 1MHz
  • 50mA Outputs for Bridge Drive and Secondary Side Synchronous Rectifiers
  • Soft-Start, Cycle-by-Cycle Current Limiting and Hiccup Mode Short-Circuit Protection
  • 5V, 15mA Low Dropout Regulator
  • 20-Pin PDIP and SSOP Packages
LTC1922-1
Synchronous Phase Modulated Full-Bridge Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC3722 PRODUCTION Synchronous Dual Mode Phase Modulated Full Bridge Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1922-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1922-1 yet. Have something to say?

Start a Discussion on EngineerZone®