LTC1872B

PRODUCTION

Constant Frequency Current Mode Step-Up DC/DC Controller in ThinSOT

Part Details

  • Burst Mode Operation Disabled for Lower Output Ripple at Light Loads
  • High Efficiency: Over 90%
  • High Output Currents Easily Achieved
  • Wide VIN Range: 2.5V to 9.8V
  • VOUT Limited Only by External Components
  • Constant Frequency 550kHz Operation
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Shutdown Mode Draws Only 8µA Supply Current
  • Low Profile (1mm) ThinSOT Package
LTC1872B
Constant Frequency Current Mode Step-Up DC/DC Controller in ThinSOT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1872
  • LTC1872B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1872B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed