LTC1759

PRODUCTION

Smart Battery Charger

Part Models
2
1ku List Price
Starting From $7.79
Viewing:

Part Details

  • Single Chip Smart Battery Charger Controller
  • 100% Compliant (Rev 1.0) SMBus Support Allows for Operation with or without Host
  • SMBus Accelerator Improves SMBus Timing
  • Hardware Interrupt and SMBAlert Response Eliminate Interrupt Polling
  • High Efficiency Synchronous Buck Charger
  • 0.5V Dropout Voltage; Maximum Duty Cycle > 99.5%
  • AC Adapter Current Limit Maximizes Charge Rate*
  • 1% Voltage Accuracy; 5% Current Accuracy
  • Up to 8A Charging Current Capability
  • Dual 10-Bit DACs for Charger Voltage and Current Programming
  • User-Selectable Overvoltage and Overcurrent Limits
  • High Noise Immunity Thermistor Sensor
  • Small 36-Lead Narrow (0.209 Inches) SSOP Package
LTC1759
Smart Battery Charger
Figure 1. 4A SMBus Smart Battery Charger Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Application Note 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942-1 Obsolete 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed