LTC1749
PRODUCTION12-Bit, 80Msps Wide Bandwidth ADC
- Part Models
- 4
- 1ku List Price
- Starting From $23.13
Part Details
- Sample Rate: 80Msps
- PGA Front End (2.25VP-P or 1.35VP-P Input Range)
- 71.8dB SNR and 87dB SFDR (PGA = 0)
- 70.2dB SNR and 87dB SFDR (PGA = 1)
- 500MHz Full Power Bandwidth S/H
- No Missing Codes
- Single 5V Supply
- Power Dissipation: 1.45W
- Two Pin Selectable Reference Values
- Data Ready Output Clock
- Pin Compatible 14-Bit 80Msps Device (LTC1750)
- 48-Pin TSSOP Package
The LTC1749 is an 80Msps, 12-bit A/D converter designed for digitizing wide dynamic range signals up to frequencies of 500MHz. The input range of the ADC can be optimized with the on-chip PGA sample-and-hold circuit and flexible reference circuitry.
The LTC1749 has a highly linear sample-and-hold circuit with a bandwidth of 500MHz. The SFDR is 80dB with an input frequency of 250MHz. Ultralow jitter of 0.15psRMS allows undersampling of IF frequencies with minimal degradation in SNR. DC specs include ±1LSB INL and no missing codes.
The digital interface is compatible with 5V, 3V, 2V and LVDS logic systems. The ENC and ENC inputs may be driven differentially from PECL, GTL and other low swing logic families or from single-ended TTL or CMOS. The low noise, high gain ENC and ENC inputs may also be driven by a sinusoidal signal without degrading performance. A separate output power supply can be operated from 0.5V to 5V, making it easy to connect directly to low voltage DSPs or FIFOs.
The 48-pin TSSOP package with a flow-through pinout simplifies the board layout.
Applications
- Direct IF Sampling
- Telecommunications
- Receivers
- Cellular Base Stations
- Spectrum Analysis
- Communications Test Equipment
- Undersampling
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC1749CFW#PBF | 48-Lead TSSOP | ||
LTC1749CFW#TRPBF | 48-Lead TSSOP | ||
LTC1749IFW#PBF | 48-Lead TSSOP | ||
LTC1749IFW#TRPBF | 48-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 14, 2019 - 19_0009 Assembly Site Transfer of Select 48L TSSOP Products from Amkor to ATEC Philippines |
||
LTC1749CFW#PBF | PRODUCTION | |
LTC1749CFW#TRPBF | PRODUCTION | |
LTC1749IFW#PBF | PRODUCTION | |
LTC1749IFW#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 2
PScope
The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
LTC2259-12 | PRODUCTION | 12-Bit, 80Msps Ultralow Power 1.8V ADCs |
Evaluation Kits
Latest Discussions
No discussions on ltc1749 yet. Have something to say?
Start a Discussion on EngineerZone®