LTC1747

PRODUCTION

12-Bit, 80Msps Low Noise ADC

Part Models
4
1ku List Price
Starting From $23.13
Viewing:

Part Details

  • Sample Rate: 80Msps
  • 72dB SNR and 85dB SFDR (3.2V Range)
  • 70.5dB SNR and 87dB SFDR (2V Range)
  • Pin Compatible with 14-Bit 80Msps LTC1748
  • No Missing Codes
  • Single 5V Supply
  • Power Dissipation: 1.4W
  • Selectable Input Ranges: ±1V or ±1.6V
  • 240MHz Full Power Bandwidth S/H
  • Pin Compatible Family
    • 25Msps: LTC1746 (14-Bit), LTC1745 (12-Bit)
    • 50Msps: LTC1744 (14-Bit), LTC1743 (12-Bit)
    • 65Msps: LTC1742 (14-Bit), LTC1741 (12-Bit)
    • 80Msps: LTC1748 (14-Bit), LTC1747 (12-Bit)
  • 48-Pin TSSOP Package
LTC1747
12-Bit, 80Msps Low Noise ADC
80Msps, 12-Bit ADC with a 2V Differential Input Range Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Standard High Speed A/D Converters 1
LTC2259-12 PRODUCTION 12-Bit, 80Msps Ultralow Power 1.8V ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC520B-E

LTC1747CFW | 12-Bit/80Msps Low Noise ADC, Ain < 40MHz (Requires DC718 Controller)

Product Details

DC520B-E: Demo Board for the LTC1747 12-Bit, 80Msps Low Noise ADC.

eval board
DC520B-F

LTC1747CFW | 12-Bit/80Msps Low Noise ADC, Ain > 40MHz (Requires DC718 Controller)

Product Details

DC520B-F: Demo Board for the LTC1747 12-Bit, 80Msps Low Noise ADC.

DC520B-E
LTC1747CFW | 12-Bit/80Msps Low Noise ADC, Ain < 40MHz (Requires DC718 Controller)
DC520B-A - Schematic
DC520B-F
LTC1747CFW | 12-Bit/80Msps Low Noise ADC, Ain > 40MHz (Requires DC718 Controller)
DC520B-A - Schematic

Latest Discussions

No discussions on ltc1747 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed