LTC1742

PRODUCTION

14-Bit, 65Msps Low Noise ADC

Part Models
4
1ku List Price
Starting From $34.96
Viewing:

Part Details

  • Sample Rate: 65Msps
  • 76.5dB SNR and 90dB SFDR (3.2V Range)
  • 72.8dB SNR and 90dB SFDR (2V Range)
  • No Missing Codes
  • Single 5V Supply
  • Power Dissipation: 1.275W
  • Selectable Input Ranges: ±1V or ±1.6V
  • 240MHz Full Power Bandwidth S/H
  • Pin Compatible Family
    • 25Msps: LTC1746 (14-Bit), LTC1745 (12-Bit)
    • 50Msps: LTC1744 (14-Bit), LTC1743 (12-Bit)
    • 65Msps: LTC1742 (14-Bit), LTC1741 (12-Bit)
    • 80Msps: LTC1748 (14-Bit), LTC1747 (12-Bit)
  • 48-Pin TSSOP Package
LTC1742
14-Bit, 65Msps Low Noise ADC
65Msps, 14-Bit ADC with a 2V Differential Input Range Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Evaluation Kits

eval board
DC520B-G

LTC1742CFW | 14-Bit/65Msps Low Noise ADC, Ain < 40MHz (Requires DC718 Controller)

Product Details

DC520B-G: Demo Board for the LTC1742 14-Bit, 65Msps Low Noise ADC.

eval board
DC520B-H

LTC1742CFW | 14-Bit/65Msps Low Noise ADC, Ain > 40MHz (Requires DC718 Controller)

Product Details

DC520B-H: Demo Board for the LTC1742 14-Bit, 65Msps Low Noise ADC.

DC520B-G
LTC1742CFW | 14-Bit/65Msps Low Noise ADC, Ain < 40MHz (Requires DC718 Controller)
DC520B-A - Schematic
DC520B-H
LTC1742CFW | 14-Bit/65Msps Low Noise ADC, Ain > 40MHz (Requires DC718 Controller)
DC520B-A - Schematic

Latest Discussions

No discussions on ltc1742 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed