LTC1740

PRODUCTION

14-Bit, 6Msps, Sampling ADC

Part Models
4
1ku List Price
Starting From $22.40

Part Details

  • 6Msps Sample Rate
  • 79dB S/(N + D) and 91dB SFDR at 2.5MHz fIN
  • Single 5V Supply or ±5V Supplies
  • Integral Nonlinearity Error: <1LSB
  • Differential Nonlinearity: < 0.5LSB
  • 80MHz Full-Power Bandwidth Sampling
  • ±2.5V and ±1.25V Bipolar Input Ranges
  • 2.5V Signal Ground Available
  • Out-of-Range Indicator
  • True Differential Inputs with 75dB CMRR
  • Power Dissipation: 245mW
  • 36-Pin SSOP Package (0.209 Inch Width)
LTC1740
14-Bit, 6Msps, Sampling ADC
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Evaluation Kits

eval board
DC528A

LTC1740CG Demoboard | 14-Bit 6Msps ADC, Requires DC718

Product Details

DC528A: Demo Board for the LTC1740 14-Bit, 6Msps, Sampling ADC.

DC528A
LTC1740CG Demoboard | 14-Bit 6Msps ADC, Requires DC718

Latest Discussions

Recently Viewed