LTC1731-8.X

PRODUCTION

Lithium-Ion Linear Battery Charger Controller

Part Details

  • Complete Linear Charger Controller for 2-Cell Lithium-Ion Batteries
  • 1% Voltage Accuracy
  • Programmable Charge Current
  • C/10 Charge Current Detection Output
  • Programmable Charge Termination Timer
  • Space Saving 8-Pin MSOP Package
  • Automatic Sleep Mode When Input Supply is Removed (15µA Battery Drain)
  • Automatic Trickle Charging of Low Voltage Cells
  • Programmable for Constant-Current-Only Mode
LTC1731-8.X
Lithium-Ion Linear Battery Charger Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LTC1731-8.2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed