LTC1661

PRODUCTION

Micropower Dual 10-Bit DAC in MSOP

Part Details

  • Tiny: Two 10-Bit DACs in an 8-Lead MSOP—Half the Board Space of an SO-8
  • Micropower: 60μA per DAC Sleep Mode: 1μA for Extended Battery Life
  • Rail-to-Rail Voltage Outputs Drive 1000pF
  • Wide 2.7V to 5.5V Supply Range
  • Double Buffered for Independent or Simultaneous DAC Updates
  • Reference Range Includes Supply for Ratiometric 0V-to-VCC Output
  • Reference Input Has Constant Impedance over All Codes (260kΩ Typ)—Eliminates External Buffers
  • 3-Wire Serial Interface with Schmitt Trigger Inputs
  • Differential Nonlinearity: ≤±0.75LSB Max
LTC1661
Micropower Dual 10-Bit DAC in MSOP
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Multichannel Voltage Output D/A Converters 1
LTC2632 PRODUCTION Dual 12-/10-/8-Bit SPI VOUT DACs with 10ppm/°C Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2789A

LTC1661/LTC1662 2-Channel, 10-Bit, Micropower DACs

Product Details

Demonstration circuit 2789A features the LTC®1661/ LTC1662, 2-channel, 10-Bit, micropower DACs in an 8-lead MSOP package. The DC2789A also features an LTC1258-4.1, a lower voltage reference. The LTC1661/ LTC1662 are ultralow power, fully buffered voltage output, dual 10-bit digital-to-analog converters (DACs).

Each LTC1662 channel draws just 1.7µA (typ) total supply-plus reference operating current, yet is capable of supplying DC output currents in excess of 1mA and reliably driving capacitive loads of up to 1000pF. Each LTC1661 channel draws 30µA.

DC2789A
LTC1661/LTC1662 2-Channel, 10-Bit, Micropower DACs

Latest Discussions