LTC1658

PRODUCTION

14-Bit Rail-to-Rail Micropower DAC

Part Models
10
1ku List Price
Starting From $6.80

Part Details

  • 14-Bit Resolution
  • 8-Lead MSOP Package
  • Buffered True Rail-to-Rail Voltage Output
  • 3V or 5V Single Supply Operation
  • Very Low Power: ICC(TYP) = 270µA
  • Power-On Reset
  • 3-Wire Cascadable Serial Interface is Compatible with SPI and MICROWIRE™
  • Maximum DNL Error: 1LSB
  • Low Cost
LTC1658
14-Bit Rail-to-Rail Micropower DAC
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
TimerBlox 1
LTC6992 TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed