LTC1604

PRODUCTION

High Speed, 16-Bit, 333ksps Sampling A/D Converter with Shutdown

Part Details

  • A Complete, 333ksps 16-Bit ADC
  • 90dB S/(N+D) and –100dB THD (Typ)
  • Power Dissipation: 220mW (Typ)
  • No Pipeline Delay
  • No Missing Codes over Temperature
  • Nap (7mW) and Sleep (10µW) Shutdown Modes
  • Operates with Internal 15ppm/°C Reference or External Reference
  • True Differential Inputs Reject Common Mode Noise
  • 5MHz Full Power Bandwidth
  • ±2.5V Bipolar Input Range
  • 36-Pin SSOP Package
LTC1604
High Speed, 16-Bit, 333ksps Sampling A/D Converter with Shutdown
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Single Channel A/D Converters 1
LTC2336-18 PRODUCTION 18-Bit, 250ksps, ±10.24V True Bipolar, Fully Differential Input ADC with 100dB SNR
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC540A-A

LTC1604CG | General Purpose Data Acquisition Board (up To 333ksps) (Requires DC718 Controller)

Product Details

DC540A-A: Demo Board for the LTC1604 High Speed, 16-Bit, 333ksps Sampling A/D Converter with Shutdown.

DC540A-A
LTC1604CG | General Purpose Data Acquisition Board (up To 333ksps) (Requires DC718 Controller)

Latest Discussions

Recently Viewed