LTC1446
PRODUCTIONDual 12-Bit Rail-to-Rail Micropower DACs in SO-8
- Part Models
- 12
- 1ku List Price
- Starting From $8.28
Part Details
- Dual DACs with 12-Bit Resolution
- SO-8 Package
- Rail-to-Rail Output Amplifiers
- Internal Reference
- Maximum DNL Error: 0.5LSB
- 3V Operation (LTC1446L): ICC = 650µA Typ
- 5V Operation (LTC1446): ICC = 1000µA Typ
- Settling Time: 14µs to ±0.5LSB
- Power-on Reset Clears DACs to 0V
- 3-Wire Cascadable Serial Interface with 500kHz Update Rate
- Schmitt Trigger On Input Allows Direct Optocoupler Interface
- Low Cost
The LTC1446/LTC1446L are dual 12-bit digital-to-analog converters (DACs) available in an SO-8 package. They are complete with a rail-to-rail voltage output amplifier, an internal reference and an easy-to-use 3-wire cascadable serial interface.
The LTC1446 has an internal reference and a full-scale output of 4.095V. It operates from a single 4.5V to 5.5V supply.
The LTC1446L has an internal reference and a full-scale output of 2.5V. It operates from a single 2.7V to 5.5V supply.
The low power supply current makes the LTC1446 family ideal for battery-powered applications. These DACs are available in space saving 8-pin SO and PDIP packages and require no external components for operation.
Applications
- Digital Calibration
- Industrial Process Control
- Automatic Test Equipment
- Cellular Telephones
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Design Note 3
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC1446CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
LTC1446CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1446CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1446IN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
LTC1446IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1446IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1446LCN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
LTC1446LCS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1446LCS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1446LIN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
LTC1446LIS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1446LIS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
LTC1446CN8#PBF | PRODUCTION | |
LTC1446IN8#PBF | PRODUCTION | |
LTC1446LCN8#PBF | PRODUCTION | |
LTC1446LIN8#PBF | PRODUCTION | |
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
LTC1446CN8#PBF | PRODUCTION | |
LTC1446IN8#PBF | PRODUCTION | |
LTC1446LCN8#PBF | PRODUCTION | |
LTC1446LIN8#PBF | PRODUCTION | |
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
LTC1446CN8#PBF | PRODUCTION | |
LTC1446IN8#PBF | PRODUCTION | |
LTC1446LCN8#PBF | PRODUCTION | |
LTC1446LIN8#PBF | PRODUCTION | |
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
LTC1446CS8#PBF | PRODUCTION | |
LTC1446CS8#TRPBF | PRODUCTION | |
LTC1446IS8#PBF | PRODUCTION | |
LTC1446IS8#TRPBF | PRODUCTION | |
LTC1446LCS8#PBF | PRODUCTION | |
LTC1446LCS8#TRPBF | PRODUCTION | |
LTC1446LIS8#PBF | PRODUCTION | |
LTC1446LIS8#TRPBF | PRODUCTION | |
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
LTC1446CS8#PBF | PRODUCTION | |
LTC1446CS8#TRPBF | PRODUCTION | |
LTC1446IS8#PBF | PRODUCTION | |
LTC1446IS8#TRPBF | PRODUCTION | |
LTC1446LCS8#PBF | PRODUCTION | |
LTC1446LCS8#TRPBF | PRODUCTION | |
LTC1446LIS8#PBF | PRODUCTION | |
LTC1446LIS8#TRPBF | PRODUCTION | |
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
LTC1446CS8#PBF | PRODUCTION | |
LTC1446CS8#TRPBF | PRODUCTION | |
LTC1446IS8#PBF | PRODUCTION | |
LTC1446IS8#TRPBF | PRODUCTION | |
LTC1446LCS8#PBF | PRODUCTION | |
LTC1446LCS8#TRPBF | PRODUCTION | |
LTC1446LIS8#PBF | PRODUCTION | |
LTC1446LIS8#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool