LTC1405

PRODUCTION

12-Bit, 5Msps, Sampling ADC

Part Models
4
1ku List Price
Starting From $7.39
Viewing:

Part Details

  • 5Msps Sample Rate
  • Low Power Dissipation: 115mW
  • Single 5V Supply or ±5V Supplies
  • 71.3dB S/(N + D) and 85dB SFDR at Nyquist
  • 100MHz Full-Power Bandwidth Sampling
  • Input PGA
  • Integral Nonlinearity Error <0.35LSB
  • Differential Nonlinearity <0.25LSB
  • ±2.048V, ±1.024V and ±0.512V Bipolar Input Range
  • Out-of-Range Indicator
  • True Differential Inputs with 75dB CMRR
  • Pin-Compatible 10Msps Version (LTC1420)
  • 28-Pin Narrow SSOP Package
LTC1405
12-Bit, 5Msps, Sampling ADC
Typical INL Curve Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Evaluation Kits

eval board
DC362A-A

LTC1405CGN | 12-Bit, 5Msps ADC (requires DC718 controller)

Product Details

DC362A-A: Demo Board for the LTC1405 12-Bit, 5Msps, Sampling ADC.


 


DC362A-A
LTC1405CGN | 12-Bit, 5Msps ADC (requires DC718 controller)
DC362A-A - Schematic

Latest Discussions

Recently Viewed