LTC1152

PRODUCTION

Rail-to-Rail Input Rail-to-Rail Output Zero-Drift Op Amp

Part Details

  • Input Common-Mode Range Includes Both Rails
  • Output Swings Rail to Rail
  • Output Will Drive 1kΩ Load
  • No External Components Required
  • Input Offset Voltage: 10µV Max
  • Input Offset Drift: 100nV/°C Max
  • Minimum CMRR: 115dB
  • Supply Current: 3.0mA Max
  • Shutdown Pin Drops Supply Current to 5µA Max
  • Output Configurable to Drive Any Capacitive Load
  • Operates from 2.7V to 14V Total Supply Voltage
LTC1152
Rail-to-Rail Input Rail-to-Rail Output Zero-Drift Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4522-1 RECOMMENDED FOR NEW DESIGNS

Single 55 V, EMI Enhanced, Zero-Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers

LTC2057
LTC2057HV
RECOMMENDED FOR NEW DESIGNS High Voltage, Low Noise Zero-Drift Operational Amplifier
ADA4528-1 PRODUCTION Precision, Ultralow Noise, RRIO, Zero-Drift Single Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1152
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions