LTC1050

PRODUCTION

Precision Zero-Drift Operational Amplifier with Internal Capacitors

Part Details

  • No External Components Required
  • Noise Tested and Guaranteed
  • Low Aliasing Errors
  • Maximum Offset Voltage: 5µV
  • Maximum Offset Voltage Drift: 0.5µV/°C
  • Low Noise: 1.6µVp-p (0.1Hz to 10Hz)
  • Minimum Voltage Gain: 130dB
  • Minimum PSRR: 125dB
  • Minimum CMRR: 120dB
  • Low Supply Current: 1mA
  • Single Supply Operation: 4.75V to 16V
  • Input Common Mode Range Includes Ground
  • Output Swings to Ground
  • Typical Overload Recovery Time: 3ms
LTC1050
Precision Zero-Drift Operational Amplifier with Internal Capacitors
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Application Note 6

Design Note 11

Technical Articles 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1050
  • LTC1050A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed