LTC1049

PRODUCTION

Low Power Zero-Drift Operational Amplifier with Internal Capacitors

Part Details

  • Low Supply Current: 200µA
  • No External Components Required
  • Maximum Offset Voltage: 10µV
  • Maximum Offset Voltage Drift: 0.1µV/°C
  • Single Supply Operation: 4.75V to 16V
  • Input Common Mode Range Includes Ground
  • Output Swings to Ground
  • Typical Overload Recovery Time: 6ms
  • Available in 8-Pin SO and PDIP Packages
LTC1049
Low Power Zero-Drift Operational Amplifier with Internal Capacitors
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4522-1 RECOMMENDED FOR NEW DESIGNS

Single 55 V, EMI Enhanced, Zero-Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers

LTC2057
LTC2057HV
RECOMMENDED FOR NEW DESIGNS High Voltage, Low Noise Zero-Drift Operational Amplifier
LTC2063 RECOMMENDED FOR NEW DESIGNS 2µA Supply Current, Low IB, Zero-Drift Operational Amplifiers
LTC2066 RECOMMENDED FOR NEW DESIGNS 10μA Supply Current, Low IB, Zero-Drift Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1049
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed