LT8740-225

RECOMMENDED FOR NEW DESIGNS

High Efficiency ±2.25A Programmable Device Power Supply with 16-Bit Settings

Part Models
1
1ku List Price
Starting From $88.42

Part Details

  • Programmable FV, FI, MI, MV, FNMV Functions
  • Integrated Current-Sense Resistors with Measurement Ranges of ±5μA up to ±2.25A
  • Efficient Switching Supply Driver
    • Integrated Power Switches
    • Silent Switcher® Architecture
  • 30V FV Span with up to ±2.25A Drive
  • Integrated Digital PID FV and FI Control Loops
  • Gangable for Higher Current
  • Kelvin Voltage Senses and Alarms
  • Current and Voltage Clamping
  • SPI-Compatible Interface
  • Supports Augmented Output Current
  • 10mm x 12.75mm 166-Ball BGA
LT8740-225
High Efficiency ±2.25A Programmable Device Power Supply with 16-Bit Settings
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LT8740-225 yet. Have something to say?

Start a Discussion on EngineerZone®