LT8631

RECOMMENDED FOR NEW DESIGNS

100V, 1A Synchronous Micropower Step-Down Regulator

Part Details

  • Ultrawide Input Voltage Range: 3V to 100V
  • Output Voltage Range: 0.8V to 60V
  • Internal Synchronous Switches
  • Low Ripple Burst Mode® Operation:
    • 16μA IQ at 12VIN to 5VOUT Output Ripple <10mVP-P
    • 7μA IQ at 48VIN to 5VOUT Output Ripple <10mVP-P
  • Low Dropout: 99% Maximum Duty Cycle
  • Peak Current Mode Control
  • Fixed Frequency Operation: 100kHz to 1MHz
  • Synchronization Input
  • Programmable Undervoltage Lockout
  • Power Good Flag
  • Flexible Output Voltage Tracking
  • Short-Circuit Protection
  • Low Shutdown Current: 5μA
  • Tolerates Pin Open/Short Faults
  • Thermally Enhanced 20-Lead TSSOP with High Voltage Lead Spacing
LT8631
100V, 1A Synchronous Micropower Step-Down Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8631

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LT8631
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2110A

LT8631EFE Demo Board | Synchronous Buck, 6.5V ≤ VIN ≤ 100V; VOUT = 5V @ 1A

Product Details

Demonstration circuit 2110A is a monolithic step-down converter featuring LT8631. The demo board is designed for 5V output from a 6.5V to 100V input at 400kHz switching frequency. The wide input range makes it suitable for regulating power from a wide variety of sources, including automotive, industrial systems and telecom supplies. The LT8631 is a compact, high efficiency synchronous monolithic step-down switching regulator. The power switch, compensation and other necessary circuits are inside of the LT8631 to minimize external components and simplify design.

DC2110A
LT8631EFE Demo Board | Synchronous Buck, 6.5V ≤ VIN ≤ 100V; VOUT = 5V @ 1A

Latest Discussions

Recently Viewed