LT8614

PRODUCTION

42V, 4A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current

Part Details

  • Silent Switcher® Architecture
    • Ultralow EMI Emissions
  • High Efficiency at High Frequency
    • Up to 96% Efficiency at 1MHz, 12VIN to 5VOUT
    • Up to 94% Efficiency at 2MHz, 12VIN to 5VOUT
  • Wide Input Voltage Range: 3.4V to 42V
  • Ultralow Quiescent Current Burst Mode® Operation:
    • 2.5μA IQ Regulating 12VIN to 3.3VOUT
    • Output Ripple < 10mVP-P
  • Fast Minimum Switch On-Time: 30ns
  • Low Dropout Under All Conditions: 125mV at 1A
  • Safely Tolerates Inductor Saturation in Overload
  • Adjustable and Synchronizable: 200kHz to 3MHz
  • Peak Current Mode Operation
  • Accurate 1V Enable Pin Threshold
  • Internal Compensation
  • Output Soft-Start and Tracking
  • Small 18-Lead 3mm × 4mm QFN
  • AEC-Q100 Qualified for Automotive Applications
LT8614
42V, 4A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2977 RECOMMENDED FOR NEW DESIGNS 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2019B

LT8614 Demo Board | 2MHz Buck Silent Switcher, 5.8V ≤ VIN ≤ 42V, VOUT = 5V @ 4A

Product Details

Demonstration circuit 2019B is a 42V, 4A micropower synchronous step-down Silent Switcher featuring the LT8614. The demo board is designed for 5V output from a 5.8V to 42V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8614 is a compact, ultralow emission, high efficiency and high speed synchronous monolithic step-down switching regulator. The integrated power switches and inclusion of all necessary circuitry reduce the components count and solution size. Special Silent Switcher architecture minimizes EMI/EMC emissions. Ultralow 2.5μA quiescent current in Burst Mode® operation achieves high efficiency at very light loads. Fast minimum on-time of 30ns enables high VIN to low VOUT conversion at high frequency.

DC2019B
LT8614 Demo Board | 2MHz Buck Silent Switcher, 5.8V ≤ VIN ≤ 42V, VOUT = 5V @ 4A

Latest Discussions

Recently Viewed