LT8551

RECOMMENDED FOR NEW DESIGNS

Multiphase Boost Converter Expander with Internal Gate Drivers

Part Models
4
1ku List Price
Starting From $3.48

Part Details

  • Expands Up to 4 Phases per Chip
  • Up to 80V Input or Output Voltage
  • Cascade with Multiple Chips for High Current Applications
  • Supports Up to 18 Distinct Phases from 20° to 180°
  • Phases Can Share Phase Angle
  • Excellent DC and Transient Current Sharing
  • Phase-Lockable Fixed Frequency 125kHz to 1MHz
  • Supports Bidirectional Current Flow
  • RSENSE or DCR Current Sensing
  • Eliminates the Need to Route Sensitive Feedback and Control Signals.
  • 52-Lead (7mm × 8mm) QFN Package
LT8551
Multiphase Boost Converter Expander with Internal Gate Drivers
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8551
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2896A-B

LT8551 Demo Board | High Power Boost Converter Based on the Phase Expander

Product Details

Demonstration circuit 2896A-B demonstrates a high power boost converter and features the LT®8551 the phase expander with internal gate drivers. The DC2896A-B employs LTC3769, a single-phase boost controller as primary controller and LT8551 as the phase expander which added four more power phases. The increased number of power sections connected to the LT8551, results in greater higher level output power without a corresponding increase in the difficulty of the design or a sacrifice of primary controller LTC3769 features.

The input voltage range of DC2896A-B is from 10V to 46V and the output is 48V. The maximum input current is 12A per power section, so the maximum input current of DC2896A-B is 60A. It’s reflected to 30A of output current and output power of 1,440W at an input voltage of 24V. Correspondingly output current will drop to 14.5A and output power will to 720W at a 12V input voltage, to keep the input current at the same level of 60A. Both values will increase at higher voltages. The input current value can be increased above 60A, if heat sinks are installed, see parts list below.

The switching frequency is 250kHz and at a 24V input to 48VOUT at full load, the efficiency of DC2896A-B is 98%. As the input voltage decreases, the output current should be decreased as well, to prevent saturation of the DC2896A-B inductors, the derating curve presented on Figure 3. Efficiency curves presented on Figure 4.

DC2896A-B resistors R114 to R119 program the phase relationship between the power sections, by setting the Total Distinct Phase Number (TDPN). For increasing efficiency and reducing switching losses at light loads DC2896A-B supports disconnecting some power sections. This mode of operation designated as the stage shedding and it is programed by the jumper J3 STAGE SHED. Jumper JP1 programs the LT8551 SYNC pin and it allows DC2896A-B to be synchronized to an external clock. The print circuit board of DC2896A also supports two phase expander controllers, the LT8561 and LT8551, with versions DC2896A-A and DC2896A-B correspondingly. The table [1] in the electrical schematic describes differences between both versions, including controller biasing and gate drive voltages. DC2896A-B has jumper SHDN (JP2) for manually enable or disable controller. The SYNC (E19) input can be used to sync LT8551 with an external signal. There are also terminals that make it easy to monitor the control logic of the LT8551 functional. The current sense resistors RSNS1 to RSNS5 used for implementation of current mode control, monitoring and sharing current between the phases. To further increase efficiency DC2896A-B supports optional DCR sensing of inductors L1 to L5.

DC2896A-B includes sense line filters and filter options for inputs to the LT8551 in accordance with data sheet recommendations. Undervoltage shutdown, switching frequency and LT8551 ILIM current limit levels can all be adjusted by resistors or resistor jumpers. DC2896A-B comes with a housekeeping circuit based on U3 controller. It reduces the power dissipation that would otherwise occur at high input voltages in regulator transistor Q21. The housekeeping circuit also stabilizes converter biasing at sudden input voltage drops.

A high level of available output power without a corresponding high level of design complexity makes the LT8551 attractive for high power DC bus and battery systems in commercial, industrial and automotive settings. DC2896A-B features the LT8551EUKG in a thermally enhanced 52-pin 7mm × 8mm QFN package. The LT8551 and LTC3769 data sheets must be read in conjunction with this demo manual to properly use or modify DC2896A-B.

eval board
DC2332A

LT8551 Demo Board | Multiphase Boost Converter Expander

Product Details

Demonstration circuit 2332A-A is a multiphase boost converter expander that features the LT8551. The DC2332A-A uses the LTC3769 as primary controller and LT8551 as a phase extender. The increased number of power phases, allowed by the LT8551, results in higher output power without a corresponding increase in design difficulty or a sacrifice of the primary controller LTC3769 features.

The input voltage range of DC2332A-A is from 6V to 46V and the output is 48V. The maximum input current is 10A per power section, so the maximum input current of DC2332A-A is 50A. It can produce a 25A output current and output power of 1,200W with an input voltage of 24V. Correspondingly, output current will drop to 12A and output power to 576W at 12VIN. Higher output power can be achieved at a 12VIN if heat sinks are installed, see Parts List.

DC2896A-B
LT8551 Demo Board | High Power Boost Converter Based on the Phase Expander
DC2332A
LT8551 Demo Board | Multiphase Boost Converter Expander

Latest Discussions

Recently Viewed