LT8495

RECOMMENDED FOR NEW DESIGNS

SEPIC/Boost Converter with 2A, 70V Switch, 9μA Quiescent Current, POR and Watchdog Timer

Part Models
10
1ku List Price
Starting From $3.54

Part Details

  • Wide Input Voltage Range of ~1V to 60V (2.5V to 32V for Start-Up)
  • Low Ripple Burst Mode® Operation
    • 9μA IQ at 12VIN to 5.0VOUT
    • Output Ripple (<10mV Typ.)
  • Dual Supply Pins:
    • Improves Efficiency
    • Reduces Minimum Supply Voltage to ~1V after Start-Up to Extend Battery Life
  • Integrated 2A/70V Power Switch
  • Programmable Watchdog Timer Can Operate When VIN Supply Is Removed
  • Programmable Power-On Reset Timer (POR) with RST Functional for Input Supply Down to 1.3V
  • FMEA Fault Tolerant in TSSOP Package
  • Fixed Frequency PWM, SEPIC/BOOST/FLYBACK Topologies
  • Programmable Switching Frequency: 250kHz to 1.5MHz
  • UVLO Programmable on SWEN and RSTIN Pins
  • Soft-Start Programmable with One Capacitor
  • Small 20-Lead QFN or 20-Lead TSSOP Packages
LT8495
SEPIC/Boost Converter with 2A, 70V Switch, 9μA Quiescent Current, POR and Watchdog Timer
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8495
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2205A

LT8495 Demo Board | SEPIC, 3V ≤ VIN ≤ 60V, VOUT = 5V @ 1A

Product Details

Demonstration circuit 2205A is a monolithic SEPIC converter featuring LT8495. The demo board is designed for 5V output from a 3V to 60V input at 450kHz switching frequency. The max output current is 1A when the input voltage is above 12V, and is reduced with lower input voltage. The LT8495 is a monolithic switching regulator with a power-on reset and watchdog timer. Quiescent current can be less than 9μA when operating. Dual supply pins (VIN and BIAS) allow the part to automatically operate from the most efficient supply.

DC2205A
LT8495 Demo Board | SEPIC, 3V ≤ VIN ≤ 60V, VOUT = 5V @ 1A

Latest Discussions

No discussions on LT8495 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed