LT8415

PRODUCTION

Ultralow Power Boost Converter with Dual Half-Bridge Switches

Part Models
4
1ku List Price
Starting From $2.89

Part Details

  • High Voltage Switches Built in (Dual half-bridge)
  • Ultralow Quiescent Current
  • 10.5μA in Active Mode
  • 0μA in Shutdown Mode
  • Comparator Built into SHDN pin
  • Low Noise Control Scheme
  • Adjustable FB reference voltage
  • Wide Input Range: 2.5V to 16V
  • Wide Output Range: Up to 40V
  • Integrated Power NPN Switch (25mA Current Limit)
  • Integrated Schottky Diode
  • Integrated Output Disconnect
  • High Value (12.4M/0.4M) Feedback Resistor Integrated
  • Built in Soft Start (Optional Capacitor from VREF to GND)
  • Over Voltage Protection for CAP, VOUT, OUT1 and OUT2 Pins
  • 12-Pin 3mm × 2mm DFN package
LT8415
Ultralow Power Boost Converter with Dual Half-Bridge Switches
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1449A

LT8415EDDB Demo Board | Ultralow Power Boost Converter with Dual Half-Bridge Switches

Product Details

DC1449A: Demo Board for the LT8415 Ultralow Power Boost Converter with Dual Half-Bridge Switches.

DC1449A
LT8415EDDB Demo Board | Ultralow Power Boost Converter with Dual Half-Bridge Switches

Latest Discussions

No discussions on LT8415 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed