LT8361

RECOMMENDED FOR NEW DESIGNS

Low IQ Boost/SEPIC/Inverting Converter with 2A, 100V Switch

Part Details

  • Wide Input Voltage Range: 2.8V to 60V
  • Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 9μA
  • 2A, 100V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Programmable Frequency (300kHz to 2MHz)
  • Synchronizable to an External Clock
  • Spread Spectrum Frequency Modulation for Low EMI
  • BIAS Pin for Higher Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Thermally Enhanced 16-lead MSOP packages
  • AEC-Q100 Qualified for Automotive Applications
LT8361
Low IQ Boost/SEPIC/Inverting Converter with 2A, 100V Switch
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2599A

LT8361 Demo Board | SEPIC, VIN = 4.5V to 48, VOUT= 24V @ up to 600mA

Product Details

Demonstration circuit 2599A features the LT8361 in a SEPIC configuration. It operates with a switching frequency of 400kHz and is designed to convert a 4.5V to 48V source to 24V, with up to 600mA output current (depending on input voltage).

The LT8361 can operate with inputs as high as 60V. However, in this demo circuit, the input is limited by the voltage rating of the input capacitors.

The demo board contains a selectable jumper, JP1, to aid in the selection of the desired Sync pin mode of operation. The default setting is Burst Mode® operation.

This layout is optimized for good EMI performance and small solution size. Input and output filters and an optimized power switching loop, comprised of C20 and C21 are necessary to pass CISPR 25 Class 5 emissions, and are added by default. These components can be excluded in applications not requiring noise immunity.

The data sheet gives a complete description of the device, operation and application information. The data sheet must be read in conjunction with this demo manual.

DC2599A
LT8361 Demo Board | SEPIC, VIN = 4.5V to 48, VOUT= 24V @ up to 600mA

Latest Discussions