LT8315

PRODUCTION

560VIN Micropower No-Opto Isolated Flyback Converter with 630V/300mA Switch

Part Models
6
1ku List Price
Starting From $4.90

Part Details

  • Wide Input Voltage Range: 18V to 560V
  • 630V/300mA Integrated Power Switch
  • No Opto-Isolator Required for Regulation
  • Quasi-Resonant Boundary Mode Operation
  • Constant-Current and Constant-Voltage Regulation
  • Low-Ripple Light Load Burst Mode® Operation
  • Low Quiescent Current: 70μA
  • Programmable Current Limit and Soft-Start
  • TSSOP Package with High Voltage Spacing
LT8315
560VIN Micropower No-Opto Isolated Flyback Converter with 630V/300mA Switch
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTM9100 PRODUCTION Anyside High Voltage Isolated Switch Controller with I2C Command and Telemetry
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8315
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2337A

LT8315EFE Isolated Demo Board | Offline Flyback, 90VAC ≤ VIN ≤ 265VAC, VOUT = 12V @ 0.55A

Product Details

Demonstration circuit 2337A is an offline isolated flyback converter featuring LT8315. The demo board outputs 12V, and maintains tight regulation with a load current from 4mA to 0.55A. It is optimized to operate over a wide AC input voltage range (90VAC to 265VAC, 47Hz to 63Hz). Output voltage accuracy stays within ±5% over the whole input voltage and load range.


 


eval board
DC2478A

LT8315 Demo Board | 19V to 400VIN Non Isolated Buck, VOUT = 12V at Up to 120mA

Product Details

Demonstration circuit 2478A is a non isolated buck converter featuring the LT8315. The demo board outputs 12V, and maintains tight regulation with a load current from 4mA to 120mA. It is optimized to operate over a wide 19V to 400V DC input voltage range. Output voltage accuracy stays within ±1% over the entire input voltage and load range.

DC2337A
LT8315EFE Isolated Demo Board | Offline Flyback, 90VAC ≤ VIN ≤ 265VAC, VOUT = 12V @ 0.55A
DC2478A
LT8315 Demo Board | 19V to 400VIN Non Isolated Buck, VOUT = 12V at Up to 120mA

Latest Discussions

Recently Viewed