LT6553

PRODUCTION

650MHz Gain of 2 Triple Video Amplifier

Part Models
4
1ku List Price
Starting From $3.32

Part Details

  • 650MHz –3dB Small Signal Bandwidth
  • 400MHz –3dB 2VP-P Large Signal Bandwidth
  • 150MHz ±0.1dB Bandwidth
  • High Slew Rate: 2500V/µs
  • Fixed Gain of 2 Requires No External Resistors
  • 75dB Channel Separation at 10MHz
  • 50dB Channel Separation at 100MHz
  • –82dBc 2nd Harmonic Distortion at 10MHz, 2VP-P
  • –72dBc 3rd Harmonic Distortion at 10MHz, 2VP-P
  • Low Supply Current: 8mA per Amplifier
  • 6ns 0.1% Settling Time for 2V Step
  • TTL Compatible Enable ISS ≤ 100µA when Disabled
  • Differential Gain of 0.022%, Differential Phase of 0.006°
  • Wide Supply Range: ±2.25V (4.5V) to ±6V (12V)
  • Available in 16-Lead SSOP Package
LT6553
650MHz Gain of 2 Triple Video Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6553
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC743A

LT6553CGN | Triple High Speed Video Amplifier, V+ = 7V - 12V

Product Details

DC743A: Demo Board for the LT6553 650MHz Gain of 2 Triple Video Amplifier.


 


eval board
DC714A

LT6553CGN | Triple High Speed Video Amplifier, V+ = 3.3V to 5V, V- = -3.3V to -5V

Product Details

DC714A: Demo Board for the LT6553 650MHz Gain of 2 Triple Video Amplifier.

DC743A
LT6553CGN | Triple High Speed Video Amplifier, V+ = 7V - 12V
DC714A
LT6553CGN | Triple High Speed Video Amplifier, V+ = 3.3V to 5V, V- = -3.3V to -5V

Latest Discussions

No discussions on LT6553 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed