LT6376

RECOMMENDED FOR NEW DESIGNS

±230V Common Mode Voltage G = 10 Difference Amplifier

Part Models
8
1ku List Price
Starting From $3.84

Part Details

  • ±230V Common Mode Voltage Range
  • 105nV/√Hz Input Referred Noise (Resistor Divider = 3.1)
  • 90dB Minimum CMRR
  • 0.0075% (75ppm) Maximum Gain Error
  • 1ppm/°C Maximum Gain Error Drift
  • 2ppm Maximum Gain Nonlinearity
  • Wide Supply Voltage Range: 3.3V to 50V
  • Rail-to-Rail Output
  • 350μA Supply Current
  • Selectable Internal Resistor Divider Ratio
  • 200μV Maximum Input Offset Voltage
  • 300kHz –3dB Bandwidth (Resistor Divider = 3.1)
  • 160kHz –3dB Bandwidth (Resistor Divider = 10.3)
  • –40°C to 125°C Specified Temperature Range
  • Low Power Shutdown: 20μA (DFN Package Only)
  • Space-Saving MSOP and DFN Packages
LT6376
±230V Common Mode Voltage G = 10 Difference Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6376

LT6376 Online Design Tool - BETA

Online Design Tool – BETA helps configure difference amplifier gain and topology with consideration for supply and output common mode limitations, analyzes noise and input impedance, and generates a downloadable LTSpice file for further simulation.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed