LT6119-1
LT6119-2

RECOMMENDED FOR NEW DESIGNS

Current Sense Amplifier, Reference and Comparators with POR

Part Models
8
1ku List Price
Starting From $2.43

Part Details

  • Current Sense Amplifier
    • Fast Step Response: 500ns
    • Low Offset Voltage: 200μV Maximum
    • Low Gain Error: 0.2% Maximum
  • Internal 400mV Precision Reference
  • Internal Latching Comparators
    • Power-On Reset Capability
    • Fast Response Time: 500ns
    • Total Threshold Error: ±1.25% Maximum
    • Two Comparator Polarity Options
  • Wide Supply Range: 2.7V to 60V
  • Supply Current: 550μA
  • Specified for –40°C to 125°C Temperature Range
  • Available in 10-Lead MSOP Package
LT6119-1
LT6119-2
Current Sense Amplifier, Reference and Comparators with POR
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6119-1
  • LT6119-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2261A-B

LT6119-2 | Current Sense Amplifier, Reference and Comparators with POR

Product Details

Demonstration circuit 2193A features the LT6119, a high side current sense amplifier with comparators and a 400mV reference.


The demo board circuit amplifies the voltage across an on-board current sense resistor, to provide a precision unipolar voltage output that is proportional to the sensed current. The board has two on-board comparators with latching outputs and an integrated 400mV reference that sets the threshold for the comparators. There are two versions of the board, A and B. The version determines the available comparator inputs. The DC2261A-A (LT6119-1) has an inverting and a noninverting comparator input available while the DC2261A-B (LT6119-2) has two inverting inputs available.

eval board
DC2261A-A

LT6119-1 | Current Sense Amplifier, Reference and Comparators with POR

Product Details

Demonstration circuit 2193A features the LT6119, a high side current sense amplifier with comparators and a 400mV reference.


The demo board circuit amplifies the voltage across an on-board current sense resistor, to provide a precision unipolar voltage output that is proportional to the sensed current. The board has two on-board comparators with latching outputs and an integrated 400mV reference that sets the threshold for the comparators. There are two versions of the board, A and B. The version determines the available comparator inputs. The DC2261A-A (LT6119-1) has an inverting and a noninverting comparator input available while the DC2261A-B (LT6119-2) has two inverting inputs available.

DC2261A-B
LT6119-2 | Current Sense Amplifier, Reference and Comparators with POR
DC2261A-A
LT6119-1 | Current Sense Amplifier, Reference and Comparators with POR

Latest Discussions