LT6109

RECOMMENDED FOR NEW DESIGNS

High Side Current Sense Amplifier with Reference and Comparators

Part Models
16
1ku List Price
Starting From $2.24

Part Details

  • Current Sense Amplifier
    • Fast Step Response: 500ns
    • Low Offset Voltage: 125μV Maximum
    • Low Gain Error: 0.2% Maximum
  • Internal 400mV Precision Reference
  • Internal Latching Comparators with Reset
    • Fast Response Time: 500ns
    • Total Threshold Error: ±1.25% Maximum
    • Two Comparator Polarity Options
  • Wide Supply Range: 2.7V to 60V
  • Supply Current: 550μA
  • Low Shutdown Current: 5μA Maximum
  • Specified for –40°C to 125°C Temperature Range
  • Available in 10-Lead MSOP Package
LT6109
High Side Current Sense Amplifier with Reference and Comparators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6109-1
  • LT6109-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1659A-A

LT6109-1 | High Side Current Sense with Reference and Comparators

Product Details

DC1659A-A: Demo Board for the LT6109 High Side Current Sense Amplifier with Reference and Comparators.


 


eval board
DC1659A-B

LT6109-2 | High Side Current Sense with Reference and Comparators

Product Details

DC1659A-B: Demo Board for the LT6109 High Side Current Sense Amplifier with Reference and Comparators.


 


DC1659A-A
LT6109-1 | High Side Current Sense with Reference and Comparators
DC1659A-B
LT6109-2 | High Side Current Sense with Reference and Comparators

Latest Discussions

Recently Viewed