LT6100

PRODUCTION

Precision, Gain Selectable High Side Current Sense Amplifier

Part Models
12
1ku List Price
Starting From $1.46
Viewing:

Part Details

  • Input Offset Voltage: 300µV (Max)
  • Sense Inputs Up to 48V
  • 0.5% Gain Accuracy
  • Pin Selectable Gain: 10, 12.5, 20, 25, 40, 50V/V
  • Separate Power Supply: 2.7V to 36V
  • Operating Current: 60µA
  • Sense Input Current (VCC Powered Down): 1nA
  • Reverse Battery Protected to –48V
  • Buffered Output
  • Noise Filtering Input
  • –40°C to 125°C Operating Temperature Range
  • Available in 8-Lead DFN and MSOP Packages
LT6100
Precision, Gain Selectable High Side Current Sense Amplifier
0A to 33A High Side Current Monitor with 12kHz Frequency Rolloff Input Offset Voltage  vs VS Sense Input Voltage Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC4151 PRODUCTION High Voltage I2C Current and Voltage Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT6100
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC907A-B

LTC6102, LT6100, LT1787, LTC2054, and LTC2439-1 (Requires DC590B) | Demo Board

Product Details

DC907A-B Demo Board for:

LTC2054 Single Micropower Zero-Drift Operational Amplifiers
LTC6102 Precision Zero Drift Current Sense Amplifier
LT1787 Precision, High Side Current Sense Amplifiers
LT6100 Precision, Gain Selectable High Side Current Sense Amplifier
LTC2439-1 8-/16-Channel 16-Bit No Latency Delta Sigma ADC

eval board
DC1114A

LT6100 Current Sense Demo Board

Product Details

DC1114A: Demo Board for the LT6100 Precision, Gain Selectable High Side Current Sense Amplifier


 


DC907A-B
LTC6102, LT6100, LT1787, LTC2054, and LTC2439-1 (Requires DC590B) | Demo Board
DC907A-B - Schematic
DC1114A
LT6100 Current Sense Demo Board
DC1114A - Schematic

Latest Discussions

Recently Viewed