LT5554

PRODUCTION

Broadband Ultra Low Distortion 7-Bit Digitally Controlled VGA

Part Models
2
1ku List Price
Starting From $5.71
Viewing:

Part Details

  • 1GHz Bandwidth at all Gains
  • 48dBm OIP3 at 200MHz, 2VP-P into 50Ω, ROUT = 100Ω
  • –88dBc IMD3 at 200MHz, 2VP-P into 50Ω, ROUT = 100Ω
  • 1.4nV/√Hz Input-Referred-Noise (RTI)
  • 20dBm Output P1dB at 70MHz, ROUT = 130Ω
  • 2dB to 18dB Gain Range (ROUT = 50Ω)
  • 0.125dB Gain Step Size
  • 30ps Group Delay Variation
  • 5ns Fast Gain Settling Time
  • 5ns Fast Overdrive Recovery
  • –80dB Reverse Isolation
LT5554
Broadband Ultra Low Distortion 7-Bit Digitally Controlled VGA
OIP3 and SFDR vs Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LTC6412 LAST TIME BUY 800MHz, 31dB Range Analog-Controlled VGA
LTC6430-15 RECOMMENDED FOR NEW DESIGNS High Linearity Differential RF/IF Amplifier/ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1150A

LT5554 | Broadband Ultra-Low Distortion Digitally Programmable VGA

Product Details

DC1150A: Demo Board for LT5554 Broadband Ultra Low Distortion 7-Bit Digitally Controlled VGA

DC1150A
LT5554 | Broadband Ultra-Low Distortion Digitally Programmable VGA
DC1150A - Schematic

Latest Discussions

Recently Viewed