LT5514

PRODUCTION

Ultralow Distortion IF Amplifier/ADC Driver with Digitally Controlled Gain

Part Models
2
1ku List Price
Starting From $7.49
Viewing:

Part Details

  • Output IP3 at 100MHz: 47dBm
  • Maximum Output Power: 21dBm
  • Bandwidth: LF to 850MHz
  • Propagation Delay: 0.8ns
  • Maximum Gain: 33dB
  • Noise Figure: 7.3dB (Max Gain)
  • Gain Control Range: 22.5dB
  • Gain Control Step: 1.5dB
  • Gain Control Settling Time: 500ns
  • Output Noise Floor: –134dBm/Hz (Max Gain)
  • Reverse Isolation: –80dB
  • Single Supply: 4.75V to 5.25V
  • Low Power Mode
  • Shutdown Mode
  • Enable/Disable Time: 1µs
  • Differential I/O Interface
  • 20-Lead TSSOP Package
LT5514
Ultralow Distortion IF Amplifier/ADC Driver with Digitally Controlled Gain
Output IP3 vs Frequency (Standard Mode) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC550A

LT5514EFE | High Linearity Variable Gain IF Amp/ADC Driver

Product Details

DC550A: Demo Board for LT5514 Ultralow Distortion IF Amplifier/ADC Driver with Digitally Controlled Gain.

DC550A
LT5514EFE | High Linearity Variable Gain IF Amp/ADC Driver
DC550A Demo Board DC550A Demo Board DC550A Demo Board DC550A Demo Board DC550A - Schematic

Latest Discussions

Recently Viewed