LT3992

PRODUCTION

Monolithic Dual Tracking 3A Step-Down Switching Regulator

Part Models
10
1ku List Price
Starting From $5.54

Part Details

  • Wide Input Range:
    • – Operation from 3V to 60V
  • Independent Supply, Shutdown, Soft-Start, UVLO, Programmable Current Limit and Programmable Power Good for Each 3A Regulator
  • Die Temperature Monitor
  • Adjustable/Synchronizable Fixed Frequency Operation from 250kHz to 2MHz with Synchronized Clock Output
  • Independent Synchronized Switching Frequencies Optimize Component Size
  • Antiphase Switching
  • Outputs Can Be Paralleled
  • Flexible Output Voltage Tracking
  • Low Dropout: 95% Maximum Duty Cycle
  • 5mm × 5mm QFN Package
  • FMEA Compliant 38-Pin Exposed Pad TSSOP Package
LT3992
Monolithic Dual Tracking 3A Step-Down Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1537A

LT3992EFE Demo Board | Dual Buck with Tracking, 7V ≤ VIN ≤ 60V, VOUT1 = 5V @ 2A, VOUT2 = 3.3V @ 2A

Product Details

The demo circuit 1537A is a dual current mode PWM step-down DC/DC converter featuring LT3992. The demo circuit is designed for 5V and 3.3V outputs from a 7V to 60V input. The current capability of each channel is up to 3A when running individually and 2A when both are sourcing the same current without special heat sinking. Individual soft-start, current limit, comparator, input voltage for each output as well as frequency division and synchronous and clock output functions simplify the complex design of dual-output power converters.

DC1537A
LT3992EFE Demo Board | Dual Buck with Tracking, 7V ≤ VIN ≤ 60V, VOUT1 = 5V @ 2A, VOUT2 = 3.3V @ 2A

Latest Discussions

No discussions on LT3992 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed