LT3971A
LT3971A-5

PRODUCTION

38V, 1.3A, 2MHz Step-Down Regulator with 2.2μA Quiescent Current

Part Models
4
1ku List Price
Starting From $3.65

Part Details

  • Ultralow Quiescent Current: 2.8μA IQ Regulating 12VIN to 3.3VOUT
  • Fixed Output Voltages: 5V 2.2μA IQ Regulating 12VIN to 5VOUT
  • Low Ripple Burst Mode® Operation: Output Ripple < 15mVP-P
  • Wide Input Voltage Range: 4.3V to 38V
  • 1.3A Maximum Output Current
  • Adjustable Switching Frequency: 200kHz to 2MHz
  • Synchronizable Between 250kHz to 2MHz
  • Fast Transient Response
  • Accurate 1V Enable Pin Threshold
  • Low Shutdown Current: IQ = 700nA
  • Power Good Flag
  • Soft-Start Capability
  • Internal Compensation
  • Output Voltage: 1.19V to 30V
  • Small Thermally Enhanced 10-Lead MSOP Package
LT3971A
LT3971A-5
38V, 1.3A, 2MHz Step-Down Regulator with 2.2μA Quiescent Current
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Silicon Oscillators 1
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3971
  • LT3971-3.3
  • LT3971-5
  • LT3971A
  • LT3971A-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT3971A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed