LT3971

PRODUCTION

38V, 1.2A, 2MHz Step-Down Regulator with 2.8μA Quiescent Current

Part Models
28
1ku List Price
Starting From $3.31

Part Details

  • Ultralow Quiescent Current: 2.8μA IQ Regulating 12VIN to 3.3VOUT
  • Fixed Output Voltages: 3.3V, 5V, 2.1μA IQ Regulating 12VIN to 3.3VOUT
  • Low Ripple Burst Mode® Operation: Output Ripple < 15mVP-P
  • Wide Input Voltage Range: 4.3V to 38V
  • 1.2A Maximum Output Current
  • Adjustable Switching Frequency: 200kHz to 2MHz
  • Synchronizable Between 250kHz to 2MHz
  • Fast Transient Response
  • Accurate 1V Enable Pin Threshold
  • Low Shutdown Current: IQ = 700nA
  • Power Good Flag
  • Soft-Start Capability
  • Internal Compensation
  • Output Voltage: 1.19V to 30V
  • Small Thermally Enhanced 10-Lead MSOP, 16-Lead MSOP and (3mm × 3mm) DFN Packages
LT3971
38V, 1.2A, 2MHz Step-Down Regulator with 2.8μA Quiescent Current
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Silicon Oscillators 1
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3971
  • LT3971-3.3
  • LT3971-5
  • LT3971A
  • LT3971A-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1527A

LT3971EMSE Demo Board | 4.5V ≤ VIN ≤ 38V, VOUT = 3.3V @ 1.2A

Product Details

Demonstration circuit 1527 is a monolithic step-down DC/DC switching regulator featuring the LT3971. The switching frequency is adjustable up to 2MHz. The demo circuit is designed for 3.3V, 1.2A output from a 4.5V to 38V input. The circuit consumes only 2.8μA of quiescent current.

DC1527A
LT3971EMSE Demo Board | 4.5V ≤ VIN ≤ 38V, VOUT = 3.3V @ 1.2A

Latest Discussions

Recently Viewed