LT3959

PRODUCTION

Wide Input Voltage Range Boost/SEPIC/Inverting Converter with 6A, 40V Switch

Part Models
8
1ku List Price
Starting From $3.66

Part Details

  • Wide VIN Range: 1.6V (2.5V Start-Up) to 40V
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • PGOOD Output Voltage Status Report
  • Internal 6A/40V Power Switch
  • Programmable Soft-Start
  • Programmable Operating Frequency (100kHz to 1MHz) with One External Resistor
  • Synchronizable to an External Clock
  • Low Shutdown Current < 1μA
  • INTVCC Regulator Supplied from VIN or DRIVE
  • Programmable Input Undervoltage Lockout with Hysteresis
  • Thermally Enhanced QFN (5mm × 6mm) and TSSOP Packages
LT3959
Wide Input Voltage Range Boost/SEPIC/Inverting Converter with 6A, 40V Switch
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3959
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1853A

LT3959EUHE Boost Demo Board | 2V-10VIN; VOUT = 12V @ 2A

Product Details

The LT3959 is a current mode DC/DC converter with an integrated 6A, 40V switch. It can operate over an input range of 1.6V to 40V, suitable for applications from singlecell lithium-ion battery portable electronics up to high voltage automotive and industrial power supplies. It also exhibits low shutdown quiescent current of <1μA, making it an ideal fit for battery-operated systems. Thanks to a novel FBX pin architecture, the LT3959 can be connected directly to a divider from either positive or negative output to ground. It also packs many popular features such as soft-start, input undervoltage lockout, adjustable frequency and synchronization. Demonstration circuit 1853A features LT3959 in a 300kHz boost converter, designed for 12V output from 2V to 10V input (VIN).


 


DC1853A
LT3959EUHE Boost Demo Board | 2V-10VIN; VOUT = 12V @ 2A

Latest Discussions

Recently Viewed