LT3790

PRODUCTION

60V Synchronous 4-Switch Buck-Boost Controller

Part Models
8
1ku List Price
Starting From $5.66

Part Details

  • 4-Switch Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Synchronous Switching: Up to 98.5% Efficiency
  • Wide VIN Range: 4.7V to 60V
  • 2% Output Voltage Accuracy: 1.2V ≤ VOUT < 60V
  • 6% Output Current Accuracy: 0V ≤ VOUT < 60V
  • Input and Output Current Regulation with Current Monitor Outputs
  • No Top FET Refresh in Buck or Boost
  • VOUT Disconnected from VIN During Shutdown
  • C/10 Charge Termination and Output Shorted Flags
  • Capable of 100W or Greater per IC
  • Easy Parallel Capability to Extend Output Power
  • 38-Lead TSSOP with Exposed Pad
LT3790
60V Synchronous 4-Switch Buck-Boost Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC2946 RECOMMENDED FOR NEW DESIGNS Wide Range I2C Power, Charge and Energy Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2123B

LT3790 Demo Board | Synchronous Buck-Boost, 8V ≤ VIN ≤ 56V, VOUT = 24V at up to 5A

Product Details

The DC2123B is a 60V four-switch synchronous buck-boost controller that demonstrates the high power capability of the LT3790. The output is 24V and the maximum output current is 5A. The switching frequency is 200kHz and efficiency is as high as 98% for a 24V input.


The LT3790 is capable of high power operation. DC2123B can be altered for increased output power with higher minimum input voltage. If VIN remains always above 20V, IOUT can be increased to 12A+ (for 290W output) by changing RS2 to 4mΩ.

DC2123B
LT3790 Demo Board | Synchronous Buck-Boost, 8V ≤ VIN ≤ 56V, VOUT = 24V at up to 5A

Latest Discussions

Recently Viewed