LT3782

PRODUCTION

2-Phase Step-Up DC/DC Controller

Part Models
6
1ku List Price
Starting From $6.17

Part Details

  • 2-Phase Operation Reduces Required Input and Output Capacitance
  • Programmable Switching Frequency: 150kHz to 500kHz
  • 6V to 40V Input Range
  • 10V Gate Drive with VCC ≥13V
  • High Current Gate Drive (4A)
  • Programmable Soft-Start and Current Limit
  • Programmable Slope Compensation for High Noise Immunity
  • MOSFET Gate Signals with Programmable Falling Edge Delay for External Synchronous Drivers
  • Programmable Undervoltage Lockout
  • Programmable Duty Cycle Clamp (50% or Higher)
  • Thermally Enhanced 28-Lead TSSOP and 4mm x 5mm QFN Packages
LT3782
2-Phase Step-Up DC/DC Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC3862 PRODUCTION Multi-Phase Current Mode Step-Up DC/DC Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT3782
  • LT3782A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1234B

LT3782AEFE Demo Board | 2-Phase Step-Up Controller

Product Details

DC1234B: Demo Board for the LT3782 2-Phase Step-Up DC/DC Controller.


 


DC1234B
LT3782AEFE Demo Board | 2-Phase Step-Up Controller

Latest Discussions

Recently Viewed