LT3692

PRODUCTION

Monolithic Dual Tracking 3.5A Step-Down Switching Regulator

Part Models
4
1ku List Price
Starting From $5.07

Part Details

  • Wide Input Range:
    • Operation from 3V to 36V
    • OVLO Protects Circuit Through 60V Transients
  • Independent Supply, Shutdown, Soft-Start, Programmable Current Limit and Programmable Power Good for Each 3.5A Regulator
  • Die Temperature Monitor
  • Adjustable/Synchronizable Fixed Frequency Operation from 250kHz to 2.25MHz with Synchronized Clock Output
  • Independent Synchronized Switching Frequencies Optimize Component Size
  • Antiphase Switching
  • Outputs Can Be Paralleled
  • Flexible Output Voltage Tracking
  • Enhanced Short-Circuit Protection
  • Low Dropout: 95% Maximum Duty Cycle
  • 5mm × 5mm QFN Package
LT3692
Monolithic Dual Tracking 3.5A Step-Down Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3692
  • LT3692A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT3692 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed