LT3688

PRODUCTION

Dual 800mA Step-Down Switching Regulator with Power-On Reset and Watchdog Timer

Part Models
10
1ku List Price
Starting From $4.31
Viewing:

Part Details

  • Wide Input Range:
    • Operation from 3.8V to 36V
  • Low Ripple (<25mVP-P ) Burst Mode Operation:
    • IQ = 115μA at 12VIN to 3.3V and 5V
  • Programmable, Defeatable Window Watchdog Timer
  • Two Independently Programmable Power-On-Reset Timers
  • Synchronizable, Adjustable 350kHz-2.2MHz Switching Frequency
  • Two 800mA Output Switching Regulators with Internal Power Switches
  • Programmable Input Undervoltage Lockout with Hysteresis
  • Thermally Enhanced 24-Pin TSSOP and 4mm × 4mm QFN Packages
LT3688
Dual 800mA Step-Down Switching Regulator with Power-On Reset and Watchdog Timer
5V and 3.3V Regulator with Power-On Reset and Watchdog Timers Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1439A

LT3688EFE Demo Board | 7V ≤ VIN ≤ 36V, 60V Transients, VOUT1 = 5V @ 0.8A, VOUT2 = 3.3V @ 0.8A

Product Details

Demonstration circuit 1439A is an adjustable dual monolithic step-down switching regulator with two adjustable power-on reset timers and an adjustable watchdog timer. The regulator operates off inputs up to 36V and withstands transients up to 60V. The two buck outputs are capable of generating up to 800mA each and both of them have independent RUN/SS function.

DC1439A
LT3688EFE Demo Board | 7V ≤ VIN ≤ 36V, 60V Transients, VOUT1 = 5V @ 0.8A, VOUT2 = 3.3V @ 0.8A
DC1439A - Schematic

Latest Discussions

No discussions on LT3688 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed