LT3651-4.X

RECOMMENDED FOR NEW DESIGNS

Monolithic 4A High Voltage 1 Cell Li-Ion Battery Charger

Part Models
8
1ku List Price
Starting From $4.93

Part Details

  • Wide Input Voltage Range: Up to 32V (40V Absolute Maximum)
  • Programmable Charge Current Up to 4A
  • Selectable C/10 or On-board Timer Termination
  • Dynamic Charge Rate Programming/Soft-Start
  • Programmable Input Current Limit
  • 0.5% Float Voltage Accuracy
  • 7.5% Charge Current Accuracy
  • 4% C/10 Detection Accuracy
  • NTC Resistor Temperature Monitor
  • Auto-Recharge at 97.5% Float Voltage
  • Auto-Precondition <70% Float Voltage
  • Bad Battery Detection with Auto-Reset
  • Average Current Mode, Synchronous Switcher
  • User Programmable Frequency
  • Low Profile (0.75mm) 5mm × 6mm 36-Pin QFN Package
LT3651-4.X
Monolithic 4A High Voltage 1 Cell Li-Ion Battery Charger
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 1
LTM8061 RECOMMENDED FOR NEW DESIGNS 32V, 2A μModule (Power Module) Li-Ion/Polymer Battery Charger
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3651-4.1
  • LT3651-4.2
  • LT3651-8.2
  • LT3651-8.4
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1362A-A

LT3651EUHE-4.2 Demo Board | 6.5V ≤ VIN ≤ 32V, 4A Li-Ion Battery Charger, VOUT = 4.2V @ 4A

Product Details

Demonstration circuit 1362A-A (4.2V fixed output) is a 4A high voltage Li-Ion battery charger featuring the LT3651EUHE-4.2. The LT3651 is a complete, high power Li-Ion battery charger that can operate over a wide input voltage range. The charger is a constant-current, constant-voltage type with a maximum charge current of 4A that can be externally set. A precondition feature trickle charges a low voltage battery and bad battery detection provides a signal if the battery doesn’t respond to preconditioning. The LT3651EUHE is available in a 36-lead (5mm × 6mm) QFN surface mount package with two exposed thermal pads.

eval board
DC1362A-B

LT3651EUHE-4.1 Demo Board | 6.5V ≤ VIN ≤ 32V, 4A Li-Ion Battery Charger, VOUT =  4.1V @  4A

Product Details

Demonstration circuit 1362A-B (fixed 4.1V output) is a 4A high voltage Li-Ion battery charger featuring the LT3651EUHE-4.1. The LT3651 is a complete, high power Li-Ion battery charger that can operate over a wide input voltage range. The charger is a constant-current, constant-voltage type with a maximum charge current of 4A that can be externally set. A precondition feature trickle charges a low voltage battery and bad battery detection provides a signal if the battery doesn’t respond to preconditioning. The LT3651EUHE is available in a 36-lead (5mm × 6mm) QFN surface mount package with two exposed thermal pads.

DC1362A-A
LT3651EUHE-4.2 Demo Board | 6.5V ≤ VIN ≤ 32V, 4A Li-Ion Battery Charger, VOUT = 4.2V @ 4A
DC1362A-B
LT3651EUHE-4.1 Demo Board | 6.5V ≤ VIN ≤ 32V, 4A Li-Ion Battery Charger, VOUT =  4.1V @  4A

Latest Discussions

No discussions on LT3651-4.1 yet. Have something to say?

Start a Discussion on EngineerZone®