LT3571

PRODUCTION

75V DC/DC Converter for APD Bias

Part Models
4
1ku List Price
Starting From $2.69

Part Details

  • High Output Voltage: Up to 75V
  • Integrated Schottky Diode
  • 75V, 350mA Internal Switch
  • High Side Fixed Voltage Drop APD Current Monitor
  • Adjustable Frequency: 250kHz to 2MHz
  • Frequency Synchronization
  • Wide VIN Range: 2.7V to 20V
  • Constant-Voltage and Constant-Current Regulation
  • Programmable Current Limit Protection
  • Surface Mount Components
  • Low Shutdown Current <1μA
  • Internal Soft-Start
  • Internal Compensation
  • CTRL Pin Allows Output Adjustment with No Polarity Inversion
  • 3mm × 3mm 16-Lead QFN Package
LT3571
75V DC/DC Converter for APD Bias
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3571
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADA4355

Evaluation System for the ADA4355

Features and Benefits

  • Complete hardware and software required to evaluate ADA4355 micro-module
  • Only four connections required
    • 12V power, 5V power, USB, fiber under test
  • All system control and measurement options provided via intuitive, user-friendly GUI

Product Details

The ADA4355 is a complete, high performance, current input µModule®. For space savings, the ADA4355 includes all required active and passive components to comprise a complete current-to-bits data acquisition channel supporting small form-factor optical modules as well as multi-channel systems.

The high-speed TIA of the device supports 10 ns pulse widths, allowing high spatial resolution for time-of-flight measurements. Additionally, the ADA4355 includes three TIA gain (TZ) settings to maximize dynamic range. An internal, selectable, analog low-pass filter (LPF) can limit the device bandwidth with a corner frequency of 100 MHz to minimize broadband noise while also serving as an anti-aliasing filter for the 125 MSPS ADC. For lower bandwidth signals or wider signal pulses (e.g. 20μs or larger), the filter can be set to a corner frequency of 1.0 MHz to provide additional noise reduction.

The 14-bit ADC converts the amplified voltage signal at a rate of up to 125 MSPS and outputs the digitized signals through two serial, low voltage differential signaling (LVDS) data lanes, operating at rates of up to 1 Gbps per lane. The data clock output (DCO) operates at frequencies of up to 500 MHz and supports double data rate (DDR) operation.

The ADA4355 exhibits fast overdrive recovery from a large input current signal and is available in a 12 mm × 6mm CSP_BGA package with a −40°C to +85°C operating temperature range.

Applications

  • Current-to-voltage Conversion
  • Chemical analyzers
  • Mass spectroscopy
  • Time of Flight (ToF)
  • Fiber optic sensing

eval board
DC1423A

LT3571EUD Demo Board | 75V DC/DC Converter for APD Bias

Product Details

DC1423A: Demo Board for the LT3571 75V DC/DC Converter for APD Bias.

EVAL-ADA4355
Evaluation System for the ADA4355
DC1423A
LT3571EUD Demo Board | 75V DC/DC Converter for APD Bias

Latest Discussions

Recently Viewed